Caterpillar D398BIN

Caterpillar D398BIN

Price
80,000 USD
Year
1982
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D398BIN
CategoryIndustrial engines
Serial Number67B01781
Unit NumberQEU0054
Catalog NumberCU2519213
Manufacturing Year1982
Hours4 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$80,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

CAT D398B INDUSTRIAL ENGINE,
MECHANICAL GOVERNOR, 3 GAUGE
REBUILT
PANEL, SKID MOUNTED
900 HP @ 1200 RPM, HYDRO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone