Currently 18349 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,974 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT 326LR, 295,0002020
Rental Fleet Machine Subject To Availability, AL
1,805 h Cat Certified Used Conditions Customer Value Agreementlightingair conditionerengine enclosuresstick, longlong reach arrangement

See Details
CAT 320 TC2023
Mcdonough, GA
851 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage v

See Details
CAT 336-07 P, 335,8122022
Mesa, AZ
2,371 h Cat Certified Used

See Details
CAT 308 CR, 124,8042022
Phoenix, AZ
2,115 h Cat Certified Usedair conditionerauxiliary hydraulics pressurecoupler - quickproduct link

See Details
CAT 323, 300,0002023
Rental Fleet Machine, Subject To Availability, AL
193 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 336-07 P, 250,9392020
Mesa, AZ
4,484 h Cat Certified Used

See Details
CAT 306 CR CBT, 75,0002020
Greensboro, NC
1,622 h Cat Certified Used Special Offers

See Details
CAT 302.7-7EOR, 47,5472022
Mesa, AZ
308 h Cat Certified Used

See Details
CAT 303.5E2 CR, 37,5002019
Alexandria, LA
897 h Cat Certified Usedauxiliary hydraulics pressureproduct linklightingfire extinguisher

See Details
CAT 340, 395,0002023
Rental Fleet Machine, Subject To Availability, AL
959 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 308E2CR SB, 57,7502018
Baton Rouge, LA
1,767 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 303E, 37,8002020
Austell, GA
1,127 h Cat Certified Used Conditions Customer Value Agreementengine enclosureslightingauxiliary hydraulics pressure - high pressurepilot controlhand and foot control

See Details
CAT 303-07 SOR, 53,5762023
Mesa, AZ
236 h Cat Certified Used

See Details
CAT 300.9D, 29,8732023
Imperial, CA
93 h Cat Certified Used

See Details
CAT 313GC-07 P, 161,2472022
Apache Junction, AZ
2,081 h Cat Certified Used

See Details
CAT 308E2CR TH, 75,0002018
Charlotte, NC
2,330 h Cat Certified Used Special Offers

See Details
CAT 315-07 P, 192,0842021
Apache Junction, AZ
2,307 h Cat Certified Used

See Details
CAT 306 CR CAT, 88,0002023
Asheville, NC
724 h Cat Certified Used Special Offers

See Details
CAT 313GC-07 P, 159,4972021
Apache Junction, AZ
1,562 h Cat Certified Used

See Details
CAT 305E2CRABT, 48,0002019
Charlotte, NC
2,271 h Cat Certified Used Special Offers

See Details
CAT 308-07, 110,1992021
Mesa, AZ
2,619 h Cat Certified Used

See Details
CAT 330TC2020
Mcdonough, GA
3,154 h Cat Certified Used Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vair conditionerauxiliary hydraulics pressure

See Details
CAT 316FL, 112,0002019
LA
1,682 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 302-05A CR, 45,0002023
Bismarck, ND
130 h Cat Certified Used Conditions Customer Value Agreement

See Details
Show more results

Excavators