Quick Search

CAT 303E

CAT 303E

CAT Certified
Year
2020
Working hours
1,127 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Austell, GA
+1 6786899569
Show phone number
Basic information
BrandCAT 303E
Yancey CAT
CategoryCrawler Excavators
Serial NumberHHM04074
Unit NumberUP16034
Catalog Number10104025
Year2020
Hours1,127 h
CountryUnited States
LocationAustell, United States
Pricing
Price Excluding Tax37,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine EnclosuresEngine Enclosures
LightingLighting
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Additional informationCustomer Value Agreement (CVA) 24 MONTH 1000 HR PARTS ONLY
Protection 12 MONTH 1000 HR PT+HYD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 MONTH 1000 HR PARTS ONLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
800
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good1120hrs
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Blade
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • No
  • Cat
  • 18”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontNormal wearNormal wear
Carrier Rollers RearN/AN/A
Idlers FrontNormal wearNormal wear
Idlers RearN/AN/A
LinksN/AN/A
Pins & Bushings (External)N/AN/A
Pins & Bushings (Internal)N/AN/A
SegmentsNormal wearNormal wear
Track Roller 1Normal wearNormal wear
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 2Normal wearNormal wear
Track Roller 3Normal wearNormal wear
Track Roller 4Normal wearNormal wear
Track Roller 5N/AN/A
Track Roller 6N/AN/A
Track Roller 7N/AN/A
Track Roller 8N/AN/A
Track Roller 9N/AN/A
Track Shoes (Width)N/AN/A
final drives
200
  • Good
  • Good
general condition
300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering