Caterpillar D8T

Caterpillar D8T

Price
421,100 USD
Year
2013
Working hours
2955 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01065
Unit Number13W73591
Catalog NumberCU2017920
Manufacturing Year2013
Hours2955 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$421,100
Tax-
Price Including Tax-
Features
Additional Information8 RIPPER MULTI SHANK
8 SU/U DOZER, SINGLE TILT
8SU BLADE, ROCK GRD/WEAR PLATE
ALTERNATOR, 150AMP
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE S/N CB900276
BOTTOM GUARDS, STANDARD
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, STANDARD
ENG S/N TXL03475
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, SINGLE TILT
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FRAME, STANDARD
FUEL SYSTEM, FAST FILL
GRAB HANDLES, PUSH ARM
GUARD, FAST FUEL
GUARD, FUEL TANK
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LANGUAGE, ADVISOR, 1
LIGHTS, BASIC
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, STANDARD
PRODUCT LINK, CELLULAR PL522
RADIATOR, 8.5 FPI
RIPPER S/N CX300138
ROLL ON-ROLL OFF
SEAT, HEATED & VENTILATED
SERVICE PACKAGE
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
YAN SPEED, LOW, COLD WEATHER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone