Caterpillar D8T

Caterpillar D8T

Price
665,000 USD
Year
2015
Working hours
2512 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00397
Unit NumberM439192T
Catalog NumberCU2371303
Manufacturing Year2015
Hours2512 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$665,000
Tax-
Price Including Tax-
Features
Additional InformationC15 ENGINE
PRODUCT LINK, SATELLITE PL321
FILM, AFTERTREATMENT, ENGLISH
BASIC ARRANGEMENT
RADIATOR, 6.35 FPI, DEBRIS
FINAL DRIVES, STANDARD
ENGINE, BASIC
PRECLEANER, BASIC
BRAKES, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 610MM / 24" ES, PPR
NO CARRIER ROLLERS
FAN, SINGLE TILT
HYDRAULICS, RIPPER
ALTERNATOR, 150AMP, BASIC
BATTERIES, HEAVY DUTY
LIGHT, BASIC
HEATER, ENGINE COOLANT (120V)
SEAT, AIR SUSPENSION
CAB, SINGLE PANE GLASS
VISIBILITY AR, BASIC
OPERATORS AR, STANDARD
FUEL SYSTEM, STANDARD
ACCUGRADE READY, SINGLE TILT
8 RIPPER, MULTI SHANK
GUARDS, BOTTOM, STANDARD
FLUIDS, STANDARD
CYLINDERS, LIFT, BASIC
8SU/U BULLDOZER, BASIC
GRAB HANDLES, PUSH ARM
TOOTH, MULTI-SHANK RIPPER
ENGINE COOLANT, STD (-37C)
8SU BLADE, ROCK GRD/WEAR PLATE
PUSH ARMS, SINGLE TILT, STD
ANTIFREEZE WINDSHIELD WASHER
INSTRUCTION, DOMESTIC
MANUAL, ENGLISH
GAUGE, STANDARD
0P0800/2036 GD 9/28/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone