Caterpillar D8T

Caterpillar D8T

Price
276,000 USD
Year
2012
Working hours
9745 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberJ8B03278
Unit NumberCH007581
Catalog NumberCU4304757
Manufacturing Year2012
Hours9745 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$276,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information8 RIPPER, SINGLE-SHANK
8SU BLADE
ANTIFREEZE WINDSHIELD WASHER
CATERPILLAR PRODUCT LINK PL321
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
CYLINDERS, DUAL TILT
HEATER, ENGINE COOLANT (240V)
HYDRAULICS, DUAL TILT
HYDRAULICS, PIN PULLER
HYDRAULICS, RIPPER
INSTRUCTIONS, INTERNATIONAL
LANE 3 ORDER
LIGHT, RIPPER
LIGHTS, TEN
MANUAL, SPANISH
OIL CHANGE SYSTEM
PACKAGE,8SU/U BULLDOZER
PIN PULLER
PRECLEANER, TURBINE
PREPARATION FOR INSPECTION
SEAT, VINYL
TRACK, 610MM ES (44 SEC) PPR
YEAR OF MANUFACTURE PLATE
ROLL ON-ROLL OF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone