Caterpillar D7E

Caterpillar D7E

Price
380,500 USD
Year
2012
Working hours
3422 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberTAN01231
Unit NumberB15622
Catalog NumberCU1772101
Manufacturing Year2012
Hours3422 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$380,500
Tax-
Price Including Tax-
Features
Additional InformationPRODUCT LINK, SATELLITE PL321
INSTALLATION, ACCUGRADE READY
GUARD, FUEL TANK
CONVERTER, 24 VOLT TO 12 VOLT
NO WINDOW SCREENS
SWITCH, DISCONNECT, REMOTE MTD
INSTRUCTIONS, DOMESTIC
MOUNTING, ACCUGRADE RECEIVERS
LIGHT, WARNING, STROBE
WINDOW, REAR, SOLID
VISIBILITY AR, SINGLE CAMERA
FAN, BASIC
PRECLEANER, BASIC
TOOTH, RIPPER, ADDITIONAL
OIL DRAIN, BASIC
ENGINE COOLANT, ARCTIC (-51C)
CAB, ENHANCED, CLEAN
MOUNTING, CYLINDER
ENGINE, BASIC
7 RIPPER, MULTI-SHANK
HYDRAULICS, RIPPER
LANE 3 ORDER
PACK, DOMESTIC RAIL, MTTT
TRACK, 610MM / 24" ES HD
ENG S/N MME08907
LIGHTS, PREMIUM
HEATER, ENGINE COOLANT (120V)
FUEL FILL, BASIC
UNDERCARRIAGE, STD, ARCTIC
GUARD, FINAL DRV SPROCKET, HD
FINAL DRIVE, STD, COLD WEATHER
CYLINDER, 7 STD, LIFT W/LINES
DOORS, BASIC
FUEL TANK
GUARD, BOTTOM STANDARD
BATTERIES, ARCTIC & STARTER HD
HOOD & BLADE, BLACK
NO SWEEPS
FLUIDS, STANDARD, COLD WEATHER
BASIC ARRANGEMENT, STD
HYDRAULICS, SINGLE TILT
FUEL GROUP, HEATER
BLADE, 7SU ROCK GRD & WEAR PLT
GUARD, LIGHTS, PREMIUM
7S/SU/U DOZER, SNGL TILT GUARD
SEAT, CLOTH, HEATED, AIR SUSP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone