Caterpillar D7E

Caterpillar D7E

Price
325,100 USD
Year
2012
Working hours
5889 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberTAN01233
Unit NumberB15624
Catalog NumberCU1970419
Manufacturing Year2012
Hours5889 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$325,100
Tax-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE, STD, ARCTIC
VISIBILITY AR, SINGLE CAMERA
WINDOW, REAR, SOLID
WINTER COVERS
WINTERIZATION DETAILED ON W/O
7 RIPPER, MULTI-SHANK
7S/SU/U DOZER, SNGL TILT GUARD
AN67854
BASIC ARRANGEMENT, STD
BATTERIES, ARCTIC & STARTER HD
BATTERY BLANKET
BLADE, 7SU ROCK GRD & WEAR PLT
C9.3 TIER 4 ENG SN:MME08832
CAB, ENHANCED, CLEAN
CONVERTER, 24 VOLT TO 12 VOLT
CYLINDER, 7 STD, LIFT W/LINES
DOORS, BASIC
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN, BASIC
FINAL DRIVE, STD, COLD WEATHER
FLUIDS, STANDARD, COLD WEATHER
FUEL FILL, BASIC
FUEL GROUP, HEATER
FUEL TANK
GUARD, BOTTOM STANDARD
GUARD, FINAL DRV SPROCKET, HD
GUARD, FUEL TANK
GUARD, LIGHTS, PREMIUM
HEATER PADS ON OIL PAN, TRANS &
HEATER, ENGINE COOLANT (120V)
HOOD & BLADE, BLACK
HYDRAULIC TANK
HYDRAULICS, RIPPER
HYDRAULICS, SINGLE TILT
INSTALLATION, ACCUGRADE READY
INSTRUCTIONS, DOMESTIC
LIGHT, WARNING, STROBE
LIGHTS, PREMIUM
MOUNTING, ACCUGRADE RECEIVERS
MOUNTING, CYLINDER
NO SWEEPS
NO WINDOW SCREENS
OIL DRAIN, BASIC
OILS CHANGED TO SYNTHETIC 0W30
PACK, DOMESTIC RAIL, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED, AIR SUSP
SN:BBC00349
SN:JEJ00366
SWITCH, DISCONNECT, REMOTE MTD
TOOTH, RIPPER, ADDITIONAL
TRACK, 610MM / 24" ES HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone