Caterpillar D6TXL

Caterpillar D6TXL

Price
283,000 USD
Year
2015
Working hours
2895 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberKMR00394
Unit NumberHGN0922
Catalog NumberCU2426609
Manufacturing Year2015
Hours2895 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$283,000
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

6SU XL BULLDOZER
ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB
COMPONENTS, STANDARD
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6T XL TRACTOR
D6TXL 2015
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FENDER WITH SEAL GROUP
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, SWEEPS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS,WINCH/RIP(NON VPAT)
INSTRUCTIONS, DOMESTIC
LANE 1 ORDER
LIGHTS, SWEEPS
NO REAR ATTACHMENT
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PLATE
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SCREEN, REAR
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
TOWING DEVICE, PULL-HOOK
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, HD, PART GUIDE
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone