Caterpillar D6TXL

Caterpillar D6TXL

Price
176,000 USD
Year
2012
Working hours
3518 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK00756
Unit Number171U102
Catalog NumberCU2586756
Manufacturing Year2012
Hours3518 h
CountryUnited States
LocationUrbana, IL
Pricing
Price Excluding Tax$176,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
SWEEPSSWEEPS
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
SCREENSSCREENS
Additional InformationPICTURES AS OF: 12/28/18 3513 HOURS

AIR SUSPENSION SEAT
XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • No
  • FairAftermarket welded on sweeps, minor cracking. Light brackets all welded on, no rubber isolators.
  • Good
  • FairMinor dent in hydraulic filter cover.
  • Good
  • GoodMinor dents.
  • Good
  • FairSome scratches, minor areas on rust.
  • Good
  • Good
  • GoodMinor movement.
  • Good
  • Good
  • Good
  • GoodNo dents/damage.
  • FairLower engine guards minor dents.
  • Good
  • Good
  • Good
  • GoodStraight and secured, no hinge pins installed.
  • Good
safety items
  • Good
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • FairOuter handles are tight/sticking.
  • GoodMinor wear at edges.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good3517 hrs.
  • Good
  • Good
  • GoodCloth air ride seat, GC.
  • Good
  • Good
engine
  • Good
  • GoodELC.
  • Good
  • GoodExhaust extension tip dented.
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • 55 psi high idle. 26 psi low idle.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • No
  • Yes
  • Good
  • Good
  • GoodHydraulic fan drive, wet in drive area, check hoses/fittings.
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodMinor corrosion on plug.
  • Good
  • Good
  • FairRH ROPS light missing, welds broken.
  • No
transmission
  • Good
  • Good
  • No
  • Good
  • Good
  • Good1600 rpm stall speed.
  • Good
  • Good
  • Yes
  • Yes
  • Yes
steering
  • Good
  • Good
  • Good
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
  • 2.0
hydraulics
  • Good
  • FairMinor cuts in outer rubber on tilt cylinder hoses, no leaks.
  • Good
  • GoodMinor movement.
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good70% remaining, edges have been flipped.
  • Good
  • Good
  • Good
  • Good
  • GoodFabricated spill rack/brush guard installed.
  • GoodMinor wear in link.
  • Good
  • Good
final drives
  • Good
  • Good
  • Yes
  • Oil levels are correct.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front33336060
Idlers Rear29294040
Links33.133.27876
Pins & Bushings (External)7.28.19486
Carrier Rollers Front1801805858
Link / Brand / Part NumberCAT 8E-7405.
Pivot ShaftGood, no leaks.
SegmentsGood, minor wear.
Track Shoes Width / Type25” extreme service.
Guiding Guard - LeftFairShow some wear.
Guiding Guard - RightFairShow some wear.
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Bottom RollersCAT, show wear.
Cannon / Track AdjusterGood, no leaks, chrome sleeves in GC.
Carrier RollersCAT, show wear.
Equalizer BarGood, no wear/movement.
Idlers / TypeCAT
Segments2222221515
Track Roller 135.736.06766
Track Roller 236.436.96563
Track Roller 336.135.56668
Track Roller 434.934.87171
Track Roller 535.134.77071
Track Roller 635.835.56768
Track Roller 732.632.98078
Track Shoe Grouser Height76.974.93136
comments, misc. repairs, general remarks
  • Inspected 12-28-18 at 3817 hrs.
emissions
  • GoodPassed ARD ignition test.
  • GoodOriginal DPF.
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone