Caterpillar D6TLGP

Caterpillar D6TLGP

Price
210,000 USD
Year
2013
Working hours
3562 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB01244
Unit NumberUP16805
Catalog NumberCU4354966
Manufacturing Year2013
Hours3562 h
CountryUnited States
LocationBridgeport, WV
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
WINCHWINCH
SWEEPSSWEEPS
Additional Information36IN UC @ 3496 HRS
AIR CONDITIONING
BACKUP ALARM
CAT D6T LGP TRACK TRACTOR
HEAVY DUTY STARTER
IDLERS 80%, CARRIERS 60%
LIGHTS
LINKS 75%, BUSHINGS 70%
NON-ACCUGRADE
PULL HOOK TOWING DEVICE
REAR SCREEN
ROLLERS 60%
WINCH/RIPPER CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone