Quick Search

CAT D6T LGP VP

CAT D6T LGP VP

Year
2014
Working hours
3,853 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Youngstown, OH
+1 330 244 2465 x2465
Show phone number
Basic information
BrandCAT D6T LGP VP
Ohio CAT - Cleveland
CategoryCrawler dozers
Serial NumberKSB01694
Unit NumberDU63203
Catalog Number2319875
Year2014
Hours3,853 h
CountryUnited States
LocationYoungstown, United States
Pricing
Price Excluding Tax285,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
Additional informationACCUGRADE, VPAT, UNDERHOOD AC
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
CAB
CONTROLS, WINCH (VPAT)
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
COVER, CONSOLE, WINCH & RIPPER
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC, VPAT
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, VPAT
HEATER, ENGINE COOLANT 120V
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHT, 6, BASIC
NO REAR SCREEN
OIL DRAIN, BASIC
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL522
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TRACK,790MM / 31" MS OFFSET HD
UNDERCARRIAGE, HD, CTR GUIDE
VPAT XW/LGP BULLDOZER COMPLETE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering