Caterpillar D6NXL

Caterpillar D6NXL

Price
255,000 USD
Year
2016
Working hours
850 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberGB600252
Unit Number1510008
Catalog NumberCU2459152
Manufacturing Year2016
Hours850 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
BLADE, 129" XL
BULLDOZER, VPAT XL, HD PACKAGE
CAB COMFORT PACKAGE
DEMAND FAN STANDARD
GUARD GUIDING CENTER, HD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
OIL CHANGE SYSTEM, HIGH SPEED
PRODUCT LINK, CELLULAR PL641
RADIATOR, STANDARD
TANK FUEL, STANDARD
TRACK, 24", ES, XL, HD
UC, XL, HEAVY DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
William Baker
Telephone:+1 855 443 7017
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone