Caterpillar D6K2XL

Caterpillar D6K2XL

Price
136,500 USD
Year
2015
Working hours
3156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberWMR00793
Unit Number436872T
Catalog NumberCU2152356
Manufacturing Year2015
Hours3156 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$136,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationC6.6 ENGINE
CATERPILLAR PRODUCT LINK 321
REGIONAL PACKAGE ADSD-N
STANDARD ENGINE ENCLOSURE
WARNING DECALS, AINSI
RIPPER READY PACKAGE
HYDRAULICS, 4 VALVE
CONTROL, RIPPER
PROTECTION PACKAGE, STANDARD
GUARD,FUEL TANK, STANDARD
GRILL RADIATOR, STANDARD
GUARD, CRANKCASE, STANDARD
FAN, DEMAND
ROLLERFRAME, 8/2 HEAVY DUTY
GUARD, TRACK GUIDING, F&R
CAB, STANDARD
HYDRAULIC OIL, STANDARD
ACCUGRADE READY, CAB
SEAT, CLOTH, STANDARD
PACKAGE RIPPER, TEETH STRAIGHT
BLADE, 126" ARO XL
TEETH STRAIGHT, SET OF 3
RIPPER, D6K, MULTI-SHANK
HEATER, ENGINE COOLANT, 120V
COLD WEATHER, 120V, PACKAGE
ETHER STARTING AID
BASE KIT
AM/FM RADIO-CD PLAYER
RPM INDUSTRIES,QUICK-EVAC SYSTEM
TRACK, 22" MS XL HD
3134 GD 1/4/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone