Quick Search

CAT D6K2 LGP

CAT D6K2 LGP

Year
2015
Working hours
9,942 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Anchorage, AK
+1 406 656 0202
Show phone number
Basic information
BrandCAT D6K2 LGP
N C Machinery Co.
CategoryCrawler dozers
Serial NumberRST01828
Unit Number15G07192
Catalog Number2336461
Year2015
Hours9,942 h
CountryUnited States
LocationANCHORAGE, United States
Pricing
Price Excluding Tax125,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationACCUGRADE READY, CAB
ANTIFREEZE, -50C (-58F)
BLADE, 145" ARO LGP
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
ENG SN: C8N34404 MSO: 4XSNJ
ENGINE US
FAN, DEMAND
GUARD, TRACK GUIDING, CENTER
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
Online Owner's Manual
PACK-DISMOUNTED OR N.I. BLADE
PACKAGE RIPPER, TEETH CURVED
PROTECTION PACKAGE, FRONT
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 SYSTEMONE
SEAT, HEATED & VENTILATED
TRACK, 30", MS, LGP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering