Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
114,300 USD
Year
2016
Working hours
2644 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY200661
Unit NumberEQ0055664
Catalog NumberCU2510080
Manufacturing Year2016
Hours2644 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$114,300
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information26" MS SYSTEMONE TRACK
3V HYDRAULICS
5K PAT LGP DOZER
6 LIGHTS
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone