Caterpillar D3K2LGP

Caterpillar D3K2LGP

Price
97,100 USD
Year
2015
Working hours
1629 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2LGP
CategoryDozers
Serial NumberKLL00791
Unit Number14V04679
Catalog NumberCU2484505
Manufacturing Year2015
Hours1629 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$97,100
Tax-
Price Including Tax-
Features
Accessories
RIPPERRIPPER
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, D3K LGP, ACCUGRADE
CAB, ROPS
COUNTERWEIGHT, OMISSION, STD
ENGINE,EPA 4I,EU IIIB,MLIT 4
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD,TRK GUIDING,CENTER,S1
HEATER, ENGINE COOLANT (120V)
ENG SN: C7N29144
HYDRAULICS, 4 VALVE
INSTALLATION,ACCUGRADE READY
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, 6
PARTS BOOK, PAPER
RADIO, AM/FM CD PLAYER
ROLL ON-ROLL OFF
SEAT,CLOTH, HEATED SEAT&CNTRLS
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 25", MS, SYSTEMONE, LGP
UNDERCARRIAGE, SYSTEMONE
DRIVE, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone