Caterpillar D3K2LGP

Caterpillar D3K2LGP

Price
89,200 USD
Year
2016
Working hours
1167 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2LGP
CategoryDozers
Serial NumberKL202315
Unit NumberEQ0059815
Catalog NumberCU2510086
Manufacturing Year2016
Hours1167 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$89,200
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
Additional Information3K PAT LGP DOZER
3V HYDRAULICS
6 LIIGHTS
STEMONE 25" MS TRACK
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone