Volvo EC210BLC

Volvo EC210BLC

Price
62,444 USD
Year
2012
Working hours
6902 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC210BLC
CategoryCrawler Excavators
Serial NumberA00076775
Unit NumberA00076775
Catalog NumberCU4330321
Manufacturing Year2012
Hours6902 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$62,444
Tax (19%)$11,864
Price Including Tax$74,309
Features
Additional InformationLENGTH OF STICK: 2500 MM
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
OPERATING WEIGHT: 23.2 T
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 60 %
TRACK SHOES (PADS) CONDITION: 60 %
ENGINEPOWER: 162 HP
CUTTING WIDTH: 1500 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone