Terex TC125

Terex TC125

Price
47,618 USD
Year
2012
Working hours
2600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTerex TC125
CategoryCrawler Excavators
Serial NumberTEREX00310
Unit NumberTEREX00310
Catalog NumberCU4354894
Manufacturing Year2012
Hours2600 h
CountryGermany
LocationOsterrönfeld
Pricing
Price Excluding Tax$47,618
Tax (19%)$9,047
Price Including Tax$56,665
Features
Additional InformationUNDERCARRIAGE TRACK LINKS: 30 %
UNDERCARRIAGE TRACK ROLLERS: 30 %
UNDERCARRIAGE TRACK BUSHINGS: 30 %
TRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
CUTTING WIDTH: 750 MM
TRACK SHOES (PADS) WIDE: 500 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
LENGTH OF STICK: 2000 MM
OPERATING WEIGHT: 12.5 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Philipp Westhoff
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone