John Deere 225C

John Deere 225C

Price
38,000 USD
Year
2006
Working hours
8578 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 225C
CategoryCrawler Excavators
Serial Number500594
Catalog NumberCU4444366
Manufacturing Year2006
Hours8578 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 38,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • FairAverage scratches and rust for hours on machine
  • FairAverage scratches and rust for hours on machine
  • Good
  • FairAverage scratches and rust for hours on machine
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • FairRight side compartment doors dented
  • FairAverage scratches and rust for hours
  • FairAverage deterioration for hours on machine
  • Good
  • FairGrab iron up to catwalk bent
  • Good
  • Good
  • FairAverage scratches and rust for hours on machine
  • FairAverage deterioration for hours on machine
  • Good
  • Good
  • FairAverage scratches and rust for hours on machine
  • FairLeft side track step bent
  • No
  • No
  • No
  • N/a
safety items
  • Good
  • PoorInoperable
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • GoodUnable to verify due to cold outside temps
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairInoperable
  • Good
  • PoorBelt missing
  • Good
  • Good
  • FairWiring disconnected and inoperable
  • Yes
  • No
  • No
  • No
  • No
  • 3/4
  • N/a
engine
  • FairNeeds to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • N/a
  • N
  • N/a
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • N/a
boom
  • FairAverage scratches and rust for hours on machine
  • Good
  • Good
  • N/a
stick
  • Good
  • FairAverage scratches and rust for hours on machine
  • Good
  • N/a
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • N/a
  • 22 in
final drives
  • Good
  • Good
  • N/a
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50%
Notes - UNDERCARRIAGEN/a
Notes - UNDERCARRIAGE 1N/a
Notes - UNDERCARRIAGE 2N/a
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone