John Deere 135G

John Deere 135G

Price
64,900 USD
Year
2014
Working hours
8,473 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 135G
CategoryCrawler Excavators
Serial Number400360
Unit Number400360
Catalog NumberCU4818385
Manufacturing Year2014
Hours8,473 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax64,900 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • GoodSide and front bumpers straight
  • Good
  • Good
  • GoodPans in place
  • GoodLight faded, scratched
  • Good
  • Good
  • GoodSide compartment doors are straight
  • Good
  • Good
  • Fair
  • Good
  • FairRight blade cylinder shield missing mounts missing
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • YesTravel alarm working
  • Equipped with am/fm radio and backup camera
  • GoodBlows cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCab glass and mirrors in place (no chips or cracks)
  • Good
  • Poor
  • GoodHour meter working reads 8247hr,
  • FairRetractable style belt (not dated)
  • FairMechanical style seat suspension, weight adjustment knob missing
  • Good
  • FairWorking, wiper blade missing
engine
  • NoSlight
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Green, clean
  • Powered by Isuzu 4-Cylinder turbo diesel model AM-4JJ1XZSA-03
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • GoodBoth floods on machine working
  • Good
  • Good
hydraulics
  • Auxiliary hydraulics plumbed to end of stick
  • Goodboth dry
  • GoodDry
  • FairHas some play in pilot operated joystick controls
  • Good
  • GoodOperated good cycle times are good
  • Good
  • Good
  • GoodDry
  • GoodHas slight play in swing
  • Good
  • Good
  • GoodTw9 speed travel working
attachments / work tools
  • 98in wide straight leveling blade with bolt on cutting edge
boom
  • Good
  • Good
  • GoodMounting bushings at carbody shows aprox 1/4 in play
stick
  • 9’10ft
  • Good
  • Good
  • Good
bucket
  • No
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEAprox 40/50%
Links44-link
Track Shoes23.5in wide triple grouser pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front97mm96mm
Idlers Front18mm18mm
Links87mm87mm
Pins & Bushings (External)48mm48mm
Pins & Bushings (Internal)693mm693mm
Track Roller 8127mm127mm
Track Shoes (Width)18mm18mm
comments, misc. repairs, general remarks
  • Runs and operates good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone