Caterpillar 374 F L

Caterpillar 374 F L

Price
500,000 USD
Year
2016
Working hours
6948 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 374 F L
CategoryCrawler Excavators
Serial NumberDNM00449
Unit Number1163608
Catalog NumberCU4346142
Manufacturing Year2016
Hours6948 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$500,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
AM FM RADIO
BOOM, 1 PIECE
CARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEM
ENGINE ENCLOSURES
LIGHTING
PILOT CONTROL
PRODUCT LINK
STRAIGHT TRAVEL PEDAL
ULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairDented (ok)
  • Good
  • Good
  • GoodSome scrapes. Hyd. C/W removal system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn and faded, some white staining mostly on the black painted parts
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairfront sliding window on cab door has a broken latch (part of the door assembly) large right side cab glass stained, cloudy
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • Yes
  • 3/4 tank
  • 1/4 tank
  • Working cab radio and back up camera
engine
  • Good
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well
  • Good
boom
  • Goodsome scrapes on the bottom side from bucket teeth
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Some wear and overall good
bucket
  • Good
  • FairSome wear but not bad
  • Good
  • Good
  • Good
  • FairWorn
  • No
  • Cat
  • 79 in.
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front187 mm187 mm1515
Carrier Rollers Rear187 mm187 mm1515
Idlers Front23 mm23 mm77
Links148 mm148 mm1818
Pins & Bushings (External)86 mm86 mm5656
Pins & Bushings (Internal)1045 mm1045 mm2020
Segments5656
Track Roller 126 mm26 mm5454
Track Roller 225 mm25 mm4242
Track Roller 325 mm25 mm4242
Track Roller 425 mm25 mm4242
Track Roller 624 mm24 mm3030
Track Roller 724 mm24 mm3030
Track Roller 825 mm25 mm4242
Track Shoes (Width)1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Notes - UNDERCARRIAGE 1Lower center track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
SegmentsGood
Track Shoes36" DG Shoes
comments, misc. repairs, general remarks
  • GOOD Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone