Caterpillar 350L

Caterpillar 350L

Price
46,500 USD
Year
1997
Working hours
12225 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 350L
CategoryCrawler Excavators
Serial Number9FL00721
Unit Number9FL721
Catalog NumberCU4354500
Manufacturing Year1997
Hours12225 h
CountryUnited States
LocationMacomb, MI
Pricing
Price Excluding Tax$46,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
PILOT CONTROLPILOT CONTROL
Additional InformationAIR CONDITIONER
BOOM, 1 PIECE
CARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEM
COUPLER, QUICK
ENGINE ENCLOSURES
LIGHTING
PILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodSmall dent in right rear side bumper
  • Good
  • PoorRight side and left rear catwalks missing
  • Good
  • FairLeft and right front belly pans missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLight faded, light scratches on lower machine areas
  • Good
  • Good
  • No
  • No
safety items
  • GoodWorking
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairFuel gauge not working
  • GoodAll cab glass and mirrors in place (no chips or cracks)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLower wiper am assembly missing, upper wiper motor missing
  • YesWorking
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • Powered by caterpillar 3306, 6-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • GoodNewer batteries
  • GoodAll floodlights working
  • Good
  • Good
hydraulics
  • GoodBoth dry
  • GoodDry
  • GoodPilot operated joystick controls
  • Good
  • Good
  • Good
  • FairSeepage at flow control valves on top of hydraulic pumps
  • Good
  • Good
  • Good
  • GoodTwo speed working
  • , outer drive is milky and overfull, (breather is missing)
boom
  • Good
  • Good
  • Good
  • 118Ft
stick
  • Good
  • Good
  • Good
  • 238Ft
bucket
  • Good
  • Good
  • Good
  • Good
  • Good5-tooth bucket
  • Yes
  • Cat
  • Cat hydraulic operated coupler,
  • 52in
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1821844436
Carrier Rollers Rear1881881616
Idlers Front252214
Links1331335656
Pins & Bushings (External)76764545
Pins & Bushings (Internal)9209204040
Track Roller 4202112
Track Shoes (Width)31311818
Track Frame - LeftGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE71%
Link Part Number8E6091
Links51-link track
Track Shoes35.5 in wide triple grouser
comments, misc. repairs, general remarks
  • Runs and operates good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone