Caterpillar 349FL

Caterpillar 349FL

Price
On Request
Year
2018
Working hours
310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberKEA10033
Unit NumberEQ0070437
Catalog NumberCU4310854
Manufacturing Year2018
Hours310 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional InformationREACH BOOM
12' 10" STICK
TB-LINKAGE
*FINE SWING CONTROL
*HAND CONTROL PATTERN CHANGER
36" TG TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone