Caterpillar 349FL

Caterpillar 349FL

Price
435,000 USD
Year
2017
Working hours
3161 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD10096
Unit Number448497G
Catalog NumberCU4312138
Manufacturing Year2017
Hours3161 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$435,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationOPO800/1968 5-21-18
LINES, CONNECTOR, PIN GRABBER
COUPLER, HYDRAULIC PIN GRABBER
PIN GROUP, SPARE
BOOM, 6.9M (22'8") REACH CGC
AIR CLEANER, HIGH EFFICIENCY
5LB FIRE EXTINGUISHER
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BATTERY, HEAVY DUTY
C13 ENGINE
CAB-ROPS, 70/30
CAMERA,REAR VIEW,MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COUPLER LINES, REACH BOOM
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT TB CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GRADE CTRL, DEPTH AND SLOPE
GUARD, BKT TB CYLINDER, CGC
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
HATCH, OPENABLE ROOF (DUAL)
HEATER, JACKET WATER
IDLER, HEAVY DUTY
JOYSTICK TWJ STP PKG
JOYSTICK, ONE BUTTON
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, CYLINDER
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, QC
LINES, PILOT, STICK, STD
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O BLCV/SLCV
LINES, PILOT, W/O TOOL
LINES-QC, R12'10" STICK
LINKAGE,BUCKET-TB W/LIFT EYE
MAT, FLOOR, RH PEDAL
COUNTERWEIGHT, 9.0MT 19,480
MACHINE CONTROLLER STD
LIGHTING CAB PKG
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM CGC PKG
RECEPTACLE, JUMP START
ROLLERS, SINGLE FLANGE,LC-FG
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEAT,S/AIR/COOL
STARTING AID, ETHER
STICK, REACH 12'10" TB (CGC)
SUN SCREEN (70/30)
TRACK, 35" TG PPR2 (FG)
UPPER COVER, CGC
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
0P0800
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone