Caterpillar 349FL

Caterpillar 349FL

Price
395,000 USD
Year
2015
Working hours
4151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00241
Unit NumberM437392
Catalog NumberCU2278586
Manufacturing Year2015
Hours4151 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$395,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG (ADSD-N/CANADA)
BELT, SEAT,76MM(3") RTRCTBL
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
QUICK DRAINS, READY (OIL)
STARTING AID, ETHER
REACH 22'8" BOOM PKG
BOOM, 6.9M (22'8") REACH
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
COUPLER, HYDRAULIC PIN GRABBER
FIELD INST KIT,HYD.,CENTERLOCK
STICK, REACH 12'10" TB
LINES, CONNECTOR
AIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
GUARD, TRACK GUIDING, CENTER
TRACK, 36" TG GLT (FG)
IDLER, HEAVY DUTY
ROLLERS, SINGLE FLANGE, LC-FG
JOYSTICK, ONE BUTTON
JOYSTICK STANDARD STP PKG
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT (BOOM)
VALVE, HYDRAULIC, HL
LINES, CYLINDER
VALVE, ANTI DRIFT (STICK)
LINES, PILOT, STICK, STD
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O TOOL
LINES, PILOT, W/O BLCV/SLCV
COUPLER LINES, REACH BOOM
LINES-QC, R12'10" STICK
LINES, PILOT, BOOM, STD
CTRL, CAT PIN GRABBER COUPLER
BATTERY, HEAVY DUTY
HEATER, JACKET WATER
COLD WEATHER START PKG
RECEPTACLE, JUMP START
HATCH, OPENABLE ROOF
WIPER-RADIAL, 70/30 W/LOWER
CAB 70/30 PKG
CAB-ROPS, 70/30
SEAT,H-BACK,HEATER,S/AIR,COOL
PANEL, STD START SWITCH
SUN SCREEN (70/30)
RADIO, 24V AM/FM
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW
LIGHTING, CAB (HALOGEN)
WASHER, WINDSHIELD UPPER/LOWER
COVER, FENDER, STANDARD
INSTRUCTIONS, ANSI (CAB)
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
LIGHTS, HALOGEN, R/M-BOOM
CHANGER,HAND CTRL 2-WAY (ANSI)
COUNTERWEIGHT, 19,840 LBS
UPPER COVER, STANDARD
**DO NOT EXCLUDE-SPCL FREIGHT**
**** NO PROGRAMS AVAILABLE ****
COOLANT, COLD WEATHER
GUARD, VANDALISM
GUARD, SWIVEL (FG)
LINES, PILOT, BUCKET, QC
0P0800/2905 GD 11-8-17
**INCLUDES UP TO 61" BUCKET**
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone