Caterpillar 349FL

Caterpillar 349FL

Price
385,000 USD
Year
2015
Working hours
2246 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberBZ200382
Unit Number17UE092
Catalog NumberCU2545742
Manufacturing Year2015
Hours2246 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$385,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationBKT R-CYL/LKG W/LIFT PKG
CAMERA,REAR VIEW, CTWT REMOVAL
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, TRACK GUIDING, CENTER
JOYSTICK ONE BUTTON
REACH 22'8" BOOM PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, REACH 12'10" TB
STRAIGHT PEDAL TRAVEL
TRACK, 36" TG GLT (FG)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSmall dent on radiator door
  • Good
  • Good
  • FairFuel cap worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Rinse off undercarriage
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairCab needs to be cleaned out
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • 60%
engine
  • FairOuter engine air and cab filters dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Last serviced at 1465 hrs( all filters replaced and marked)
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
  • 228"
stick
  • Good
  • Good
  • Good
  • 1210"
bucket
  • Good
  • Good
  • Good
  • Good
  • PoorSide cutter hardware is loose on both sides
  • Good
  • No
  • Caterpillar
  • 74"
final drives
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone