Caterpillar 349F 11

Caterpillar 349F 11

Price
456,000 USD
Year
2016
Working hours
3831 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349F 11
CategoryCrawler Excavators
Serial NumberBZ200742
Unit Number3160290PF
Catalog NumberCU4278845
Manufacturing Year2016
Hours3831 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$456,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
ARRANGEMENT, CTWT REMOVAL ANSI
BKT R-CYL/LKG W/LIFT PKG
CAB 70/30 PKG
CAMERA,REAR VIEW, CTWT REMOVAL
CAT HYD PG COUPLER *NCR00468*
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COUNTERWEIGHT, 18,960LBS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FIELD INST KIT,HYD.,PINGRABBER
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM
IDLERS, STANDARD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, CONNECTOR
LINES, PILOT, BUCKET, QC
LINES,PILOT,BOOM CTWT REMOVAL
NO STORAGE PROTECTION
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH 22'8" BOOM PKG
REGIONAL PKG, AM-N
ROLLERS, SINGLE FLANGE, LC-FG
SEAT,H-BACK,HEATER,S/AIR,COOL
SPARE PIN GROUP
STICK, REACH 11' TB
TRACK, 36" TG GLT (FG)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone