Caterpillar 349EL

Caterpillar 349EL

Price
199,910 USD
Year
2011
Working hours
5644 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberMPZ00243
Unit NumberMPZ243
Catalog NumberCU4401557
Manufacturing Year2011
Hours5644 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$199,910
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB, AC, 1PC BOOM, 12'10" STK, CWR, FIXED GUAGE, HQC, BKT, 36" TRKS, PL INSTALLED
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • FairBOTH SIDES DENTED SLIGHT
  • Good
  • Good
  • FairSCRATCHED AND PEELING
  • Good
  • FairRIGHT REAR DENTED
  • Good
  • FairLEFT FRONT IS BENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairALL ROLLER FRAME STEPS BENT
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • GoodMISSING SOME BLANKS
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • FairCOLLECTING DIRT AT HEAD SEAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • GoodP&B HAVE VERY LITTLE TO NO MOVEMENT
stick
  • GoodP&B HAVE VERY LITTLE TO NO MOVEMENT
  • Good
  • Good
  • 12’10” Stick
bucket
  • FairALL H-LINK P&B HAVE SLIGHT MOVEMENT
  • YesCAT HYDRAULIC COUPLER
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1771772424
Carrier Rollers Rear1771772424
Idlers Front22222828
Links1261263030
Pins & Bushings (External)72723232
Track Shoes (Width)32321212
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number305-9364
Track Shoes36” TG PADS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone