Caterpillar 349EL

Caterpillar 349EL

Price
189,910 USD
Year
2013
Working hours
5943 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00672
Unit NumberTFG672
Catalog NumberCU4286781
Manufacturing Year2013
Hours5943 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$189,910
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Additional InformationCAB, AC, HQC, 1PC BOOM, 12'10" STK, STRAIGHT TRAVEL PEDAL, PRODUCT LINK, BKT, 36" TG PADS
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodBELLY PANS IN PLACE
  • FairRIGHT SIDE CAR BODE DECAL SCRACTCHED
  • Good
  • Good
  • FairSMALL CREASE AT TOP LEFT REAR COMPARTMENT DOOR
  • Good
  • Good
  • FairGRAB IRON BENT
  • Good
  • GoodPAINT CHIPS ON LOWER STICK, SCRATCHES AND SURFACE RUST ON COUNTER WEIGHT
  • Good
  • Good
  • FairRIGHT SIDE PANEL OVER FUEL AND HYD TANK PUSHED INWARD
  • GoodSTRAIGHT
  • No
  • No
safety items
  • Good
  • Good
  • GoodWORKING
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGAUGES WORKING
  • FairALL CAB GLASS AND MIRRORS IN PLACE, TOP WINDSHIELD LATCH INOP
  • Good
  • Good
  • Good
  • Good
  • GoodHEATED AIR RIDE SEAT
  • Good
  • GoodWIPERS WORKING
  • YesTRAVEL ALARM WORKING
  • EQUIPPED WITH AM/FM RADIO, BACKUP CAMERA
engine
  • Good
  • Good
  • Good
  • Good
  • GoodSTARTS AND RUNS GOOD
  • Good
  • NoSLIGHT
  • No
  • YesON VALVE COVER
  • Yes
  • No
  • No
  • No
  • RED
  • POWERED BY CAT C-13. 6-CYL TURBO DIESEL
  • WARNING LIGHT GOES OUT WHEN STARTED
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodALL FLOODLIGHTS WORKING
  • Good
  • Good
hydraulics
  • Good
  • Good
  • GoodPILOT OPERATED JOYSTICK CONTROLS, EQUIPPED WITH PILOT PATTERN SWITCHER VALVE
  • Good
  • GoodOPERATES GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTWO SPEED TRAVEL WORKING
boom
  • Good
  • Good
  • Good
  • 22’6ft
stick
  • Good
  • Good
  • Good
  • HAS SIDE PLAY BETWEEN COUPLER AND STICK (CAN BE SHIMMED)
  • 12’6ft
bucket
  • Good
  • YesCAT HYDRAULIC COUPLER OPERATES GOOD
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1701696065
Carrier Rollers Rear1731694565
Idlers Front25266070
Links1231236060
Pins & Bushings (External)70706363
Pins & Bushings (Internal)8688683030
Track Roller 722232030
Track Shoes (Width)32321212
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE53%
Link Part Number305-9363
Links52-lLINK TRACK
Notes - UNDERCARRIAGE 1CHAINS LOOSE, COULD USE ADJUSTMENT
Track Shoes35.5in WIDE TRIPLE GROUSER
comments, misc. repairs, general remarks
  • RUNS AND OPERATES GOOD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone