Caterpillar 349DL

Caterpillar 349DL

Price
345,000 USD
Year
2012
Working hours
3300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349DL
CategoryCrawler Excavators
Serial NumberJGB00488
Catalog NumberCU2070289
Manufacturing Year2012
Hours3300 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$345,000
Tax-
Price Including Tax-
Features
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
JGB00488 371-9204 349DL FG HYD EX DCA-2 (LACD) None Modify
Attachments
303-2639 TRACK, 30" TRIPLE GROUSER Factory None Modify
303-2781 CAT PRODUCT LINK 321SR Factory None Modify
310-0078 JOYSTICK, BASIC Factory None Modify
319-9223 PRECLEANER Factory None Modify
320-8834 GUARD, HEAVY DUTY BOTTOM Factory None Modify
341-3130 CAB, DELUXE Factory None Modify
343-1203 M-BOOM/ 8'2" STICK Factory None Modify
349-3295 PKG;GUARD,TRACK GUIDE/IDLER,HD Factory None Modify
359-2594 DECAL, ME Factory None Modify
370-3230 349DL-FG HYD. EXCAVATOR (LRC) Factory None Modify
195-7120 SIDECUTTER, STRIKEOFF SET OF 4 Factory None Modify
229-7123 TIP, PENETRATION PLUS Factory None Modify
345-3290 BUCKET-SD, 73" 4.20 CYD (UB) Factory None Modify
354-1009 YEAR OF MANUFACTURE PLATE Factory None Modify
TXF03559 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
general appearance
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
stick
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Carlos Arias
Guatemala
Telephone:+502 2328 9089
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone