Caterpillar 336FL

Caterpillar 336FL

Price
252,933 USD
Year
2015
Working hours
4995 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01091
Unit Number0RKB01091
Catalog NumberCU2490557
Manufacturing Year2015
Hours4995 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$252,933
Tax-
Price Including Tax-
Features
Additional Information*336F L HEX
*AIR CLEANER, STANDARD
*BKT R-CYL/LKG W/LIFT PKG
*CAB 70/30 GRD PKG
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 13,230LBS
*COVER, FENDER
*CTRL, PIN GRABBER COUPLER ANSI
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*INSTRUCTIONS, ANSI (CAB)
*INSTRUCTIONS, ANSI (OUTSIDE)
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, FRONT (QC)
*LINES, SDRV (STD/PGQC)
*MIRROR, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PRODUCT LINK, SATELLITE PL321
*REACH BOOM HD PKG
*REGIONAL PKG, ADSD-N/CANADA
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R12'10" DB HD
*TRACK, 33" TG (GLT)
*UPPER COVER, STANDARD
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone