Caterpillar 336FL

Caterpillar 336FL

Price
295,000 USD
Year
2016
Working hours
3055 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01874
Unit NumberRKB01874
Catalog NumberCU4264787
Manufacturing Year2016
Hours3055 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information2-WAY (ANSI) HAND CTRL CHANGER
24V AM/FM RADIO
3"RETRACTABLE SEAT BELT
34" TG (GLT) TRACK
CAB
FINE SWING CONTROL
FRONT 70/30 WIPER-RADIAL
HD REACH 21'4" BOOM
ONE BUTTON JOYSTICK
PROD LINK
R10'6" DB STICK
REAR VIEW CAMERA
S-AIR COOL / H-BACK HEATER SEAT
SWIVEL GUARD
TRAVEL ALARM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone