Caterpillar 336FL

Caterpillar 336FL

Price
352,400 USD
Year
2015
Working hours
2524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberTZA00343
Unit Number14A19818
Catalog NumberCU2156804
Manufacturing Year2015
Hours2524 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$352,400
Tax-
Price Including Tax-
Features
Additional Information***GUARD REMOVED IN CONEX
AIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
BUMPER, SIDE RUBBER
C9.3 T4F ENG SN:SYE05259
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 15,430LBS
COUPLER LINES, REACH BOOM
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD FOGS 70/30 HID PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM ES PKG
REGIONAL PKG, AM-N
SEAT,H-BACK,HEATER,S/AIR,COOL
SN:TBD
SN:THC01680 ID#14A19818A
STICK, R12'10" DB ES
THUMB GP W/BRACKET 457-8352
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
COUPLER, PG W/O PIN DB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone