Caterpillar 336FL

Caterpillar 336FL

Price
235,000 USD
Year
2014
Working hours
4563 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberTZA00179
Unit Number033168
Catalog NumberCU2014726
Manufacturing Year2014
Hours4563 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
BUMPER, SIDE RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 15,430LBS
COUPLER LINES, REACH BOOM
COUPLER, CENTER-LOCK
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD FOGS 70/30 PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
INSTRUCTIONS, ANSI (CAB)
LANE 3 ORDER
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM ES PKG
REGIONAL PKG, ADSD-N/CNDA
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R12'10" DB ES
STORAGE PROTECTION (DOMESTIC)
THUMB CIR TWJ STP PKG
TRACK, 31" TG (GLT)
UPPER COVER, CGC
WASHER, WINDSHIELD UPPER/LOWER
KY4W33
MIRROR, CAB, GUARD FALLING
COUPLER, HYDRAULIC PIN GRABBER
PACK, RO-RO TRUCK TO RAIL
#A75389 S/N PG501426
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone