Caterpillar 336FL

Caterpillar 336FL

Price
295,000 USD
Year
2016
Working hours
3343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberSSN00423
Unit NumberSSN00423
Catalog NumberCU4266293
Manufacturing Year2016
Hours3343 h
CountryUnited States
LocationJacksonville, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional Information*336F L HEX
*AIR CLEANER, STANDARD
*BKT R-CYL/LKG W/LIFT PKG
*CAB 70/30 GRD PKG
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COVER, FENDER
*CTRL, CAT PIN GRABBER COUPLER
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*INSTRUCTIONS, ANSI (CAB)
*INSTRUCTIONS, ANSI (OUTSIDE)
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, FRONT (QC)
*LINES, SDRV (STD/PGQC)
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PRODUCT LINK, CELLULAR PL641
*REACH BOOM HD PKG
*REGIONAL PKG, AM-N
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R12'10" DB HD
*TRACK, 33" TG (GLT)
*UPPER COVER, STANDARD
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
ANTIFREEZE, -50C (-58F)
BUCKET-GD, 60" 2.98 YD3 (DB)
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1 DB
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone