Caterpillar 336FL

Caterpillar 336FL

Price
On Request
Year
2015
Working hours
8 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberTZA00321
Unit NumberEQ0053754
Catalog NumberCU2315620
Manufacturing Year2015
Hours8 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information21' 4" R BOOM W/ES BOOM PKG
12' 10" STICK
DB-LINKAGE
FINE SWING CTRL
PATTERN CHANGER
34" TG TRACK
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone