Caterpillar 336FL

Caterpillar 336FL

Price
370,107 USD
Year
2017
Working hours
1310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB10652
Unit Number153180PF
Catalog NumberCU4314177
Manufacturing Year2017
Hours1310 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$370,107
Tax-
Price Including Tax-
Features
Additional Information*336F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COVER, FENDER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ETHER AID
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*RADIO, 24V AM/FM
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
.
AIR CLEANER, STANDARD
CABLE 6 PIN MTH 6 SOC MTH GCS
CABLE ARMORED 6 COND 1.5M
CABLE GCS - MS980 NOSE
CBL-SV HEX AS300 B CBL 9.1M
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, TRACK GUIDE, SEGMENTED
JOYSTICK STANDARD STP PKG
KIT BASE CAT HEX F SERIES
LANE 3 ORDER
LINES, FRONT (STD)
MOUNT CAB TOP, RECEIVER
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
SNM940 CONNECTED
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone