Caterpillar 336FL

Caterpillar 336FL

Price
275,000 USD
Year
2014
Working hours
3322 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00260
Unit Number460852
Catalog NumberCU4356137
Manufacturing Year2014
Hours3322 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information*NO BUCKET W/ PURCHASE
2014 CATERPILLAR 336FL EXCAVATOR
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
AS IS / AS RECEVIED
BATTERY, COLD WEATHER
BELT, SEAT, (3") RETRACTABLE
BKT R-CYL/LKG W/LIFT PKG
BLOCK HEATER
BOOM, REACH 6.5M (21'4") HD
BUMPER, SIDE RUBBER
C9 ENGINE
CAB 70/30 GRD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, THUMB
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, EXTERIOR ANSI
ETHER AID
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HATCH, OPENABLE ROOF
INSTRUCTIONS, ANSI (CAB)
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, BDRV (STD)
LINES, BOOM-UP (STD)
LINES, CYLINDER, BOOM
LINES, FRONT (STD)
LINES, SDRV (STD/PGQC)
LINES, STICK-IN (STD)
LINES, TRAVEL (STP)
LINES-HP, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
REGIONAL PKG, ADSD-N/CNDA
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R12'10" DB HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
THUMB CIR TWJ STP PKG
TRACK, 31" TG (GLT)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
3240 GD 12/17/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLeft engine door ripped
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRight side bent in front of door
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFront glass broken
  • Good
  • Good
  • Good
  • Good
  • PoorApr 14
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • This unit has a tremble unit on it
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 257”
stick
  • Good
  • Good
  • FairLittle play not bad
  • 154”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • NO BUCKET WITH MACHINE
final drives
  • Good
  • GoodClean
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front16116024
Carrier Rollers Rear16116122
Idlers Front.80.8077
Links13813800
Pins & Bushings (External)1611614343
Track Roller 119119057
Track Roller 219219200
Track Roller 419219125
Track Roller 619119250
Track Roller 810219200
Track Roller 919119155
Track Shoes (Width)32”32”4143
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Links6Y-2589-90
comments, misc. repairs, general remarks
  • Unit in good operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone