Caterpillar 336EL

Caterpillar 336EL

Price
293,900 USD
Year
2015
Working hours
2732 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02544
Unit NumberEQ0048863
Catalog NumberCU2285499
Manufacturing Year2015
Hours2732 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$293,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
AIR COMPRESSORAIR COMPRESSOR
Additional Information*AIR COMPRESSOR
FINE SWING CONTROL
HI-AMBIENT COOLING
*FINE SWING CONTROL
12' 10" STICK
21' 4" REACH BOOM
34" TG TRACK
DB-LINKAGE
AUXILIARY HYDRALICS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone