Caterpillar 336EL

Caterpillar 336EL

Price
367,485 USD
Year
2013
Working hours
1191 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberJRJ00359
Unit Number0JRJ00359
Catalog NumberCU2382682
Manufacturing Year2013
Hours1191 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$367,485
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BUMPER, SIDE, RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW PKG
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING JS PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 15,430LBS
COUPLER, CENTER-LOCK W/PINS
COVER, FENDER, STANDARD
CTRL,CNTR-LOCK COUPLER (ANSI)
ENGINE HOOD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDE, SEGMENTED
HYD VLV PKG
JOYSTICK STANDARD STP PKG
LANE 3 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BDRV (STD)
LINES, FRONT (QC)
LINES, SDRV (STD)
LINES-QC PKG(R-BOOM/12'10"STK)
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STK EXT SVC PKG
R-CYLINDER PKG
REGIONAL PACK REGULATED ADSD-N
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone