Caterpillar 336EL

Caterpillar 336EL

Price
265,000 USD
Year
2012
Working hours
4117 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberYEP00443
Unit NumberYEP443
Catalog NumberCU4346943
Manufacturing Year2012
Hours4117 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Additional Information336EL HYD. EXC. 15,432 LB CTWT
336TCKIT S/N HKB00609
AIR CLEANER, STANDARD
BUCKET-HD, 54" 2.14 YD3 (DB)
CAB STD PKG
CAMERA, REAR VIEW PKG
CERT EMISSIONS, EPA/EU
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 15,432LBS
COUPLER, HYDRAULIC PIN GRABBER
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDE, SEGMENTED
HYD VLV PKG
JOYSTICK STANDARD STP PKG
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STK EXT SVC PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
SEAT, H-BACK, W/HEATER,S/AIR
THUMB
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone