Caterpillar 336EL

Caterpillar 336EL

Price
215,000 USD
Year
2012
Working hours
4588 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02056
Unit NumberM428444
Catalog NumberCU1980282
Manufacturing Year2012
Hours4588 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationLINES-HP, 12'10" STICK IN
TOOL CTRL PKG IN
LINES-HP, BOOM REACH IN
LINES GROUP, DRAIN IN
C9.3 ENGINE
REGIONAL PKG REGULATED (NACD
PRODUCT LINK CELLULAR PL522
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
INSTRUCTION, ANSI
CONTROL, FINE SWING
ETHER AID
ACCUMULATOR WITH CRN
R-BOOM/12'10" STICK HD PKG
LINKAGE, BKT-DB W/LIFT PKG
BOOM, HD REACH 21 4"
STICK, 12 10" DB
R-CYLINDER PKG
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM
CYLINDER, BKT (DB LNKG)
GUARD, SWIVEL
GUARD HD BOTTOM PKG
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY
CAB-ROPS,70/30,W/VANDAL BOSS
CAB STD GRD PKG
HATCH, OPENABLE ROOF
WIPER-RADIAL, FRONT 70/30
SUN, SHADE
RADIO, 24V AM/FM
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
BLOCK HEATER
BATTERY, COLD WEATHER
VALVE, ANTI DRIFT, BOOM
LINES, CYLINDER, BOOM
HYD VLV PKG
VALVE, HYDRAULIC
JOYSTICK, ONE BUTTON
PEDAL, STRAIGHT TRAVEL
VALVE, ANTI DRIFT, STICK
JOYSTICK STANDARD STP PKG
CAMERA, REAR VIEW PKG
CAMERA,REAR VIEW,MIRRORS RH
LINES, OIL COOLER, STD
MAT, FLOOR, RH PEDAL
COUNTERWEIGHT, 13,228 LB
COOLING, HIGH AMBIENT
MIRRORS, CAB, EXTERNAL
CHANGER, HAND CONTROL 2-WAY
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRACK GUIDE, SEGMENTE
TRACK, 34" TG (GLT)
QUICK DRAINS, READY (OIL)
WASHER, WINDSHIELD UPPER/LOW
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
PREFILTER, AIR (INTEGRATE)
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0800/2762 RN 4-20-17
INCLUDES UP TO 48" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone