Caterpillar 336EL

Caterpillar 336EL

Price
185,000 USD
Year
2013
Working hours
5752 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH00564
Unit Number1034146
Catalog NumberCU2438005
Manufacturing Year2013
Hours5752 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationUNDERCARRIAGE, LONG
PRODUCT LINK
BOOM, 1 PIECE
ENGINE ENCLOSURES
STRAIGHT TRAVEL PEDAL
LIGHTING
AIR CONDITIONER
CARBODY, STANDARD
AM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Goodminor surface rust on left side
  • Goodpaint on lower section has been rubbed off
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • 3/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Goodsmall dent
  • Fairsmall amount of free play and movement in bucket linkage
  • Good
  • Goodhas bolt on side cutters installed, very worn
  • Fairvery worn
  • No
  • 72 in. 3 yd. CAT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front154 mm154 mm2424
Carrier Rollers Rear156 mm152 mm1632
Idlers Front22 mm22 mm2828
Links122 mm122 mm2828
Pins & Bushings (External)10.2 mm10.2 mm1818
Pins & Bushings (Internal)867.5 mm867.5 mm2020
Segmentsgoodgood2020
Track Roller 122.5224844
Track Roller 221.5214035
Track Roller 3guardguard
Track Roller 421213030
Track Roller 5guardguard
Track Roller 621213030
Track Roller 7guardguard
Track Roller 822214430
Track Roller 922.5224844
Track Shoes (Width)34 in. tg34 in. tg1616
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yesboth left & right side track bushings have been turned
CannonGood
Link Part Number6Y-89 & 90
Pins & Bushings (External)turned
SegmentsGood
comments, misc. repairs, general remarks
  • Retail good machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
United Kingdom
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone