Caterpillar 336EL

Caterpillar 336EL

Price
181,500 USD
Year
2012
Working hours
5075 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY00972
Unit Number172U106
Catalog NumberCU2580058
Manufacturing Year2012
Hours5075 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$181,500
Tax-
Price Including Tax-
Features
Accessories
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 10/18/18 5077 HOURS

10'6" STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodScratches, minor scrapes.
  • Good
  • GoodSmall hole/crack in exhaust tip.
  • GoodMinor dents in radiator and pump doors.
  • Good
  • Good
  • Good
  • Good
  • FairMachine has been re-painted, some orange peel, some paint peeling.
  • Good
  • Good
  • GoodMinor dents.
  • FairMinor dents RH side and side of lower front cab skirt. LH skirt has been repaired.
  • Good
  • No
  • No
  • YesPushed up slightly, useable.
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodClutch engages correctly.
  • Good
  • Good
  • Good
  • Good
  • GoodMinor tear.
  • Good
  • Good
  • Good
  • Good
  • FairMonitor/ECM shows 5077 hrs, meter shows 4839 hrs. Tag in machine to add for total hours
  • GoodJuly 2011.
  • FairMinor wear, small hole lower seat cushion.
  • GoodOne switch knockout plug missing.
  • Good
  • No
  • No
  • Yes
  • Yes
engine
  • GoodPerformed ARD ignition test correctly.
  • Good
  • Good
  • GoodDPF Filter removed, cleaned, and serviced December 2018 at 5077 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Engine starts and runs correctly..
  • Normal, 72 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • GoodCharging correctly.
  • GoodClean and secure.
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good
  • GoodHydraulic functions feel strong/responsive.
  • Good
  • Good
  • GoodNo noise/leaks.
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Hydraulic functions operate correctly.
  • Oil level correct.
boom
  • Good
  • Good
  • Good
  • 21’ 3”
stick
  • Good
  • GoodMinor dent lower part of stick.
  • Good
  • 10’ 6”
bucket
  • Yes
  • Sale price includes one stock used bucket of choice, may not be exact bucket pictured
  • CAT s/n 003889724 Altorfer ID 152NA092
final drives
  • GoodNo leaks.
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1541542424
Carrier Rollers Rear154.51552220
Drive Sprockets2332332020
Front Idler22223131
Links32.332.03135
Pins & Bushings (External)9.99.74249
Pins & Bushings (Internal)865.5865.544
Track Roller 146.747.02723
Track Roller 247.847.81313
Track Roller 3GuardGuard
Track Roller 447.847.81313
Track Roller 5GuardGuard
Track Roller 648.047.81013
Track Roller 7GuardGuard
Track Roller 847.847.81313
Track Roller 946.747.02723
Track Shoes38.939.11917
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y-2590
SegmentsGood condition.
Track AdjusterGood, no leaks.
Track RollersCAT single flange rollers
comments, misc. repairs, general remarks
  • Inspected 10-18-18 at 5077 hrs.
  • DPF Removed / Serviced / Cleaned along with PM2 500 hour service completed December 2018 at 5077 hours
boom & stick
  • Good
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • GoodCouple minor dents.
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone