Caterpillar 336EL

Caterpillar 336EL

Price
172,000 USD
Year
2013
Working hours
7980 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH00556
Unit NumberFJH00556
Catalog NumberCU4305453
Manufacturing Year2013
Hours7980 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$172,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationCAB REPLACED
CAB AIR
STICK REPLACED W/29HR UNIT
11PM0248A
QUICK DRAINS, READY (OIL)
LINKAGE, BKT-DB W/LIFT
NEW U/C LINK, SPROCKET, ROLLERS
1 NEW TRACK ADJUSTER
SEAT,H-BACK W/HEATER,S/AIR
CAMERA, REAR VIEW PKG
ENGINE C9.3
GUARD, HD BOTTOM PACKAGE
RADIO, 24V,AM/FM
JOYSTICK, STANDARD
REGIONAL PKG
TRACK, 34" TG (GLT)
COLD WEATHER STARTING PKG
CHANGER,HAND CTRL 2-WAY (ANSI)
R-BOOM
STICK, 12'10" DB
GUARD,TRACK GUIDE, SEGMENTED
LIGHTING, CAB HALOGEN
COOLING, HIGH AMBIENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • GoodThere are a couple of gouges and also scratches along bottom of counterweight
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • FairDoors on both sides of machine are bent
  • GoodRusted
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBelow average scratches and rust for hours on machine
  • Good
  • Good
  • Good
  • Good
  • FairStep up to catwalk bent
  • No
  • No
  • No
  • Belly pans underneath swivel bent upwards
safety items
  • Good
  • Good
  • PoorDoesn’t work
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date Mar 2014
  • FairCigarette burns in seat cushion
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • Full
  • N/a
engine
  • FairNeeds to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
  • Full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • N/a
boom
  • Good
  • Good
  • FairNeeds new bushings
  • N/a
stick
  • Good
  • Good
  • Good
  • N/a
bucket
  • FairSlightly dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
  • N/a
  • 43"
final drives
  • Good
  • Good
  • N/a
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE45
Notes - UNDERCARRIAGE 1N/a
Notes - UNDERCARRIAGE 2N/a
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone