Caterpillar 336E

Caterpillar 336E

Price
295,000 USD
Year
2014
Working hours
3810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336E
CategoryCrawler Excavators
Serial NumberJRJ00472
Unit NumberUC0001504
Catalog NumberCU4363893
Manufacturing Year2014
Hours3810 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationEIN #JX6L36
CAMERA, REAR VIEW PKG
CHANGER, HAND CTRL 2-WAY
CLEAN EMISSION MOD-TIER 4I
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COVER, FENDER, STANDARD
CPLR, CENTER-LOCK
CTRL, CNTR-LOCK COUPLER (ANSI)
ENGINE AR-COMPL
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDE, SEGMENTED
HOOD, ENGINE
HYD VLV, TCS PKG
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, FRONT (QC)
LINES, SDRV (STD)
336EL HYD EXC. 15,432 LB CTWT
54" BUCKET 2.14 CYD S/N BH00658
CAB STD PKG
LINES-HP PKG (R-BOOM/12'10"STK)
LINES-QC PKG(R-BOOM/12'10"STK)
LIONES, BOOM-UP STD
MODULE AR-EXH
PANEL, STD START SWITCH
PKG, REGIONAL - NACD
PREFILTER, AIR (INTEGRATE)
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STK, EXT SVC PKG
R-CYLINDER PKG
S/N A070936A
S/N AHA070936A
S/N MYE09562
S/N PMZ04627
SEAT, H-BACK,W/HEATER, S/AIR
THUMB
TOOL CTRL STP PKG
TRACK, 34" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • SEAT BELT,FOPS & HORN
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGOOD - 4/17
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • No
  • NONE TIER 4 I
  • FULL
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • YesEPA 2014 RED TAG # JX6L36
  • Yes
  • No
  • No
  • No
  • RED OK
  • OK
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • OK
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • OK
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • OK
  • FULL
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • Good
  • 22
stick
  • Good
  • Good
  • Good
  • OK
  • 15"
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED - 8/18
  • Yes
  • CATMH200935
  • OK
  • CAT
  • 54"
final drives
  • Good
  • Good
  • OK
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front15915977
Carrier Rollers Rear16015947
Idlers Front84842121
Links13513650
Pins & Bushings (External)454500
Pins & Bushings (Internal)13613505
Track Roller 1190188615
Track Roller 219119056
Track Roller 319119155
Track Roller 419119056
Track Roller 519119155
Track Roller 619019165
Track Roller 719119155
Track Roller 819119155
Track Roller 91881891510
Track Shoes (Width)34" 454500
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonOK
Carrier RollersCAT
IdlersCAT
Link Part Number6Y2589
LinksCAT
Notes - UNDERCARRIAGEOK
Pins & Bushings (External)OK
Pins & Bushings (Internal)OK
SegmentsOK
Track ShoesCAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone