Caterpillar 336E

Caterpillar 336E

Price
241,000 USD
Year
2014
Working hours
2828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336E
CategoryCrawler Excavators
Serial NumberFJH01652
Unit NumberI5337
Catalog NumberCU4294008
Manufacturing Year2014
Hours2828 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$241,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
Additional Information12' 10" STICK
54" DIG BUCKET
ETHER AID
FINE SWING
HEATED & COOLED SEAT
HIGH AMB COOLING
PATTERN CHANGER
REAR CAMERA
RUBBER SIDE BUMPERS
VANDALISM GUARDS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone