Caterpillar 336E TH

Caterpillar 336E TH

Price
187,000 USD
Year
2014
Working hours
5470 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336E TH
CategoryCrawler Excavators
Serial NumberFJH01305
Unit Number033163
Catalog NumberCU1967501
Manufacturing Year2014
Hours5470 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$187,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationBRACKET, WELD-ON GP
COUPLER S/N WAR01646
COUPLER, HYDRAULIC PIN GRABBER
HYDRO-MECH, CONVERSION KIT
LINES, CONNECTOR
LINES-HP, 12'10" STICK
LINES-HP, BOOM REACH
LINES-MP, 10'6" STICK
LINES-MP, BOOM REACH
THUMB GP, LINK
THUMB S/N 7JW19985
TOOL CTRL MP PKG
TOOL CTRL S/N HKB01369
TOOLBAR GP - GET
LANE 1 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
ND4W74
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone